Connectors for the Medical Industry

In medical technology the reliability of all components is critical. In intensive care units, for instance, human life often literally depends on the performance of connected medical equipment.

Stäubli Electrical Connectors special product line of connectors for electro-medical equipment was developed using our specialized expertise in the development and manufacturing of test and measurement safety products.  These meet the unique requirements of the medical industry.

Featuring our MULTILAM technology and gold-plated contact elements, our medical connectors provide the very highest dependability and corrosion resistance.
They are suited for steam sterilization, and are also available for disposable applications. In addition to our standard product range, we offer customized solutions for individual requirements.

Product Groups:
Medicalline: Medical industry connectors compliant with industry standards DIN 42801 and 42802.


For more information, please see our product catalogs or visit www.staubli.com/electrical.

Customer Service

Tel: +86 571 86 912 161
Fax: +86 571 8691 2522Contact us

Events

Team building

News & Events